feedback
Rate this webpage
Need
Support?

NCV8873: Non-Synchronous Boost Controller, Automotive Grade

Datasheet: Automotive Grade Non-Synchronous Boost Controller
Rev. 10 (217kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCV8873 is an adjustable output non-synchronous boost controller which drives an external N-channel MOSFET. The device uses peak current mode control with internal slope compensation. The IC incorporates an internal regulator that supplies charge to the gate driver. Protection features include internally-set soft-start, undervoltage lockout, cycle-by-cycle current limiting and thermal shutdown. Additional features include low quiescent current sleep mode and externally-synchronizable switching frequency.
Features   Benefits
     
  • Peak Current Mode Control with Internal Slope Compensation
 
  • LED PWM dimming capable
  • 0.2 V 2% Reference Voltage for Constant Current Loads
 
  • Good transient response over a wide input voltage and load range
  • Wide Input Voltage Range of 3.2 V to 45 V
 
  • Accurate current/voltage regulation
  • Input Undervoltage Lockout
 
  • Works in a wide variety of applications
  • Internal Soft Start
 
  • Disables startup in undervoltage conditions
  • Low Quiescent Current in Sleep Mode
 
  • Decreases inrush current
  • Cycle by Cycle Current Limit Protection
 
  • Very low off current
  • Hiccup Mode Overcurrent Protection
 
  • Protects against over current conditions
  • Thermal Shutdown
 
  • Thermally protects IC
Applications   End Products
  • LED Lighting, Backlighting, Headlamps
  • Start-Stop Systems
  • Boost, SEPIC (Non-Inverting Buck Boost)
  • Direct Gas Injection
 
  • Automotive Systems
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCV8873LEDBSTGEVB Active
Pb-free
Adjustable Output Non-Synchronous Boost Controller Evaluation Board
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCV887300D1R2G Active
AEC Qualified
PPAP Capable
Pb-free
NCV8873 SOIC-8 751-07 1 260 Tape and Reel 2500 $0.8
NCV887302D1R2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8873 SOIC-8 751-07 1 260 Tape and Reel 2500 $0.8
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Phases
Control Mode
VCC Min (V)
VCC Max (V)
fSW Typ (kHz)
Package Type
NCV887300D1R2G  
 $0.8 
Pb
A
P
 Active   
Flyback
Forward
Step-Up
Step-Up/Step-Down
1
Current Mode
3.2
45
1000
SOIC-8
NCV887302D1R2G  
 $0.8 
Pb
A
H
P
 Active   
Flyback
Forward
Quasi-Resonant
Step-Up/Step-Down/SEPIC
1
Current Mode
3.2
45
400
SOIC-8
Case Outlines
751-07   
Previously Viewed Products
Clear List

Featured Video
Automotive Solutions with the NCV8873LEDBSTGEVB Evaluation Board
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.