feedback
Rate this webpage
Need
Support?

NCV8853: Automotive Grade Non-Synchronous Buck Controller

Datasheet: Automotive Grade Non-Synchronous Buck Controller
Rev. 5 (97kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCV8853 is an adjustable-output non-synchronous buck controller which drives an external P-channel MOSFET. The device uses peak current mode control with internal slope compensation. The IC incorporates an internal regulator that supplies charge to the gate driver. Protection features include internal soft-start, undervoltage lockout, cycle-by-cycle current limit, hiccup-mode overcurrent protection, hiccup-mode short-circuit protection. Additional features include programmable switching frequency, low quiescent current sleep mode and externally synchronizable switching frequency.
Features   Benefits
     
  • Peak Current Mode Control with Internal Slope Compensation
 
  • Good transient response over a wide input voltage range
  • 0.8 V 2% Reference Voltage
 
  • Accurate voltage regulation
  • Wide Input Voltage Range of 3.1 V to 36 Vdc, 44 V Load Dump
 
  • Works in a wide variety of applications
  • Input Undervoltage Lockout (UVLO)
 
  • Disables start-up in undervoltage conditions
  • Internal Soft-Start
 
  • Lowers inrush current and avoids output overshoot during start-up
  • Low Quiescent Current in Sleep Mode
 
  • Very low sleep current
  • Power Good (PG)
 
  • Simple digital power monitoring
  • External Clock Synchronization up to 600 kHz
 
  • Allows for frequency synchronization and spread spectrum operation
  • Cycle-by-cycle Current Limit Protection (CL)
 
  • Protects against over current conditions
  • Hiccup-mode Short-Circuit Protection (SCP)
 
  • Protects against short circuit faults
  • Thermal Shurdown (TSD)
 
  • Thermally protects the IC
Applications   End Products
  • Automotive Infotainment
  • Instrumentation
  • Clusters
 
  • Automotive Systems
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCV885301GEVB Active
Pb-free
Automotive Grade Non-Synchronous Buck Controller Evaluation Board
STR-NCV7685-AUTO-LED-GEVB Active
Pb-free
Strata Enabled Automotive LED Tail Lights Evaluation Kit
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCV885301D1R2G Last Shipments
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV8853 SOIC-8 751-07 1 260 Tape and Reel 2500  
Market Leadtime (weeks) : Contact Factory
Case Outlines
751-07   
Previously Viewed Products
Clear List

Featured Video
Strata-Enabled Automotive Tail Lights LED Driver Evaluation Board
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.