feedback
Rate this webpage
Need
Support?

NCP81239: 4-Switch Buck Boost Controller, USB Power Delivery and Type-C Applications

Datasheet: USB Power Delivery 4-Switch Buck Boost Controller
Rev. 7 (309kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCP81239 USB Power Delivery (PD) Controller is a synchronous buck boost that is optimized for converting battery voltage or adapter voltage into power supply rails required in notebook, tablet, and desktop systems, as well as many other consumer devices using USB PD standard and C−Type cables. The NCP81239 is fully compliant to the USB Power Delivery Specification when used in conjunction with a USB PD or C−Type Interface Controller. NCP81239 is designed for applications requiring dynamically controlled slew rate limited output voltage that require either voltage higher or lower than the input voltage. The NCP81239 drives 4 NMOSFET switches, allowing it to buck or boost and support the consumer and provider role swap function specified in the USB Power Delivery Specification which is suitable for all USB PD applications. The USB PD Buck Boost Controller operates with a supply and load range of 4.5 V to 28 V.
Features   Benefits
     
  • 4.5 V to 28 V operating range
 
  • Wide operating range for various applications
  • I2C interface
 
  • Allows for uC to interface to device to meet USB-PD power requirements
  • Switching frequency from 150 kHz to 1200 kHz
 
  • Optimize efficiency and size trade-off
  • Slew rate control during transition
 
  • Allow easy implementation for USB-PD specification
  • Supports USB-PD, QC2.0, and QC3.0 profiles
   
  • Overvoltage and overcurrent protection
   
Applications   End Products
  • Consumer
  • Computing
  • Point of Sales
  • USB Type-C
  • USB PD
 
  • Desktop
  • Hubs
  • Docking Station
  • Power bank
  • Car charger
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP81239GEVB Active
NCP81239 USB Power Delivery 4-Switch Buck Boost Controller
NCP81239LOADGEVK Active
USB Power Delivery 4-Switch Buck Boost Controller Evaluation Kit
NCP81239REFGEVB Active
USB Power Delivery 4 Switch Buck Boost Controller Evaluation Board
STR-USBC-4PORT-200W-EVK Active
Pb-free
Strata Enabled USB AC-DC 4-Port 200W Source
Avnet (2020-08-19) : 2
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP81239MNTXG Active, Not Rec
Pb-free
Halide free
NCP81239 QFN-32 485CE 1 260 Tape and Reel 2500 $0.8666
Market Leadtime (weeks) : Contact Factory
Case Outlines
485CE   
Previously Viewed Products
Clear List

Featured Video
Strata Developer Studio | USB-PD 200W 4 Port Source
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.