NCP12700: Ultra Wide Input Current Mode PWM Controller
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The NCP12700 is a fixed frequency, peak current mode, PWM controller containing all of the features necessary for implementing single-ended power converter topologies. The device features a high voltage startup capable of operating over a wide input range (9 – 120/200 V MSOP10/WQFN10) and supplying at least 20 mA to provide temporary bias to VCC during system startup.
The controller offers an adjustable soft-start, input voltage UVLO protection, and an adjustable Over-Power Protection circuit which limits the total power capability of the circuit as the input voltage increases, easing the system thermal design. The UVLO pin also features a shutdown comparator which allows for an external signal to disable switching and bring the controller into a low quiescent state.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Design & Development Tools (1) | Package Drawings (2) |
Reference Designs (2) | Videos (2) |
Design Notes (2) | Evaluation Board Documents (13) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NCP12700LOWVINGEVB | Active |
|
NCP12700 9-36V evaluation board | ||
NCP12700POE45WUSBPDGEVB | Active |
|
NCP12700 45 W PoE Compatible USBPD Evaluation Board | ||
NCP12700WIDEVINGEVB | Active |
|
NCP12700 16-160V evaluation board |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCP12700ADNR2G | Active |
|
NCP12700, 9 to 120 Vin Current Mode PWM Controller | MSOP-10 | 846AE | 1 | 260 | Tape and Reel | 4000 | $0.6133
|
||||||||
NCP12700BDNR2G | Active |
|
NCP12700, 9 to 120 Vin Current Mode PWM Controller | MSOP-10 | 846AE | 1 | 260 | Tape and Reel | 4000 | $0.6133
|
||||||||
NCP12700BMTTXG | Active |
|
NCP12700, 9 to 200 Vin Current Mode PWM Controller | WQFN-10 | 511DV | 1 | 260 | Tape and Reel | 3000 | $0.68
|
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 8 to 12 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Phases
Control Mode
VCC Min (V)
VCC Max (V)
fSW Typ (kHz)
Package Type
NCP12700ADNR2G
$0.6133
Pb
A
H
P
Active
Flyback
1
Current Mode
6.5
120
MSOP-10
NCP12700BDNR2G
$0.6133
Pb
A
H
P
Active
Flyback
1
Current Mode
6.5
120
MSOP-10
NCP12700BMTTXG
$0.68
Pb
A
H
P
Active
Flyback
1
Current Mode
6.5
200
WQFN-10
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.