feedback
Rate this webpage
Need
Support?

NCP1096: Integrated PoE-PD Interface Controller with integrated hot swap FET, IEEE 802.3bt, 90W

Datasheet: PoE-PD Interface Controller, IEEE 802.3bt
Rev. 2 (306kB)
Product Overview
»View Material Composition
» Product Change Notification

Part of ON Semiconductor’s family of IEEE802.3bt, IEEE 802.3af, and/or IEEE 802.3at compliant solutions Power over Ethernet Powered Devices (PoE-PD), the NCP1096 supports the development of high power applications including connected lighting and USB Type C. The NCP1096 incorporates all necessary functions within a PoE system such as detection, classification and current limiting during the inrush phase.

Using an internal hot-swap FET, the NCP1096 provides an output power of up to 90 Watts. For improved energy efficiency, the NCP1096 offers Autoclass support which optimizes power allocation based on the PD type and classification.

Features
 
  • IEEE 802.3bt, IEEE 802.3at, IEEE 802.3af compliant
    - Allows for up to 90 W of power
    - Guaranteed interoperability between PoE devices
  • Part of ON Semiconductor’s family of high efficiency solutions for PoE-PD
  • Features an internal 71 mΩ pass transistor to support high-power applications
  • 5-Event Physical Layer Classification
  • Smart power budgeting using Autoclass support which allows the PSE to assign power to each PD efficiently
  • Active bridge and hot-swap FET disable when Auxililary supply connected, increases power efficiency where auxiliary supply powers a PD
  • Also available with external hot-swap FET for operation >71 W (NCP1095)
Applications   End Products
  • Power over Ethernet Powered Devices (PoE-PD)
  • Internet of Things (IoT)
  • IEEE 802.3bt (up to class 8 / 90W)
  • IEEE 802.3at (up to class 4 / 30W)
  • IEEE 802.3af (up to class 3 / 15W)
 
  • Digital Signage
  • Satellite Data Networks
  • Connected Lighting
  • Video and VOIP Telephones
  • Security Cameras
  • Pico Base Stations
  • Multi-band Access Points
  • USB Type-C
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LIGHTING-POWER-POE-GEVB Active
Pb-free
Power Over Ethernet (PoE) Power Module (90 Watts), Connected Lighting Platform
NCP1096GEVB Active
Pb-free
PoE-PD Interface Controller Evaluation Board, IEEE 802.3bt
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP1096PAG Active
Pb-free
Halide free
NCP1096 TSSOP-16 EP 948BV 2 260 Tube 96 Contact Sales Office
NCP1096PAR2G Active
Pb-free
Halide free
NCP1096 TSSOP-16 EP 948BV 2 260 Tape and Reel 2500 Contact Sales Office
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
FutureElectronics   (2020-08-19) : <100

Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Phases
Control Mode
VCC Min (V)
VCC Max (V)
fSW Typ (kHz)
Package Type
NCP1096PAG  
Pb
H
 Active   
34.2
57
TSSOP-16 EP
NCP1096PAR2G  
Pb
H
 Active   
34.2
57
TSSOP-16 EP
Case Outlines
948BV   
Previously Viewed Products
Clear List

Featured Video
Connected Lighting Platform for LED Control
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.