feedback
Rate this webpage
Need
Support?

NCP1615: Power Factor Controller, High Voltage, Active X2

Datasheet: High Voltage High Efficiency Power Factor Correction Controller
Rev. 8 (1663kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCP1615 is a high voltage PFC controller designed to drive PFC boost stages based on an innovative Current Controlled Frequency Foldback (CCFF) method. In this mode, the circuit classically operates in critical conduction mode (CrM) when the inductor current exceeds a programmable value. When the current is below this preset level, the NCP1615 linearly decays the frequency down to a minimum of about 26 kHz when the input current is zero. CCFF maximizes the efficiency at both nominal and light load. In particular, the standby losses are reduced to a minimum. An innovative circuitry allows near-unity power factor even when the switching frequency is reduced.
This product is IEC60950 compliant. Please see the test report and certification in the Conformance report section below.
Features   Benefits
     
  • High Voltage Start-Up Circuit
 
  • Improved efficiency at light load and fast startup time
  • Critical conduction mode with current controlled frequency foldback
 
  • Optimizes conversion efficiency across load range
  • Integrated Input Filter Capacitor (X2) Discharge Circuitry
 
  • Improved light load efficiency and elimination of external resistors
  • Dynamic Response Enhancer
 
  • Improved transient response for line and load steps
  • Soft Overvoltage Protection
 
  • Reduces acoustic noise and stress in the event of an overvoltage fault
  • -500 mA/+800 mA Drive Capability
 
  • Supports wide range of MOSFETs and power levels
  • Two Vcc startup versions: 10.5 V (A & B) and 17 V (C & D)
 
  • C & D versions allows smaller Vcc capacitor and faster startup in self biased applications
  • AC Line Brownout Detection
 
  • Protects boost stage power components during line fault conditions
  • PFC Okay Output
 
  • Can enable downstream controller of stable PFC rail
Applications   End Products
  • Off-line power supplies
  • Lighting Ballast
  • LED Lighting Drivers and Power Supplies
 
  • All-In-One Computers
  • High Powered Adapters
  • Flat TV / LED-TV / LCD-TV / Plasma
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP1615AIOGEVB Active
Pb-free
240W All-in-One PC Power Supply Evaluation Board
NCP1615GEVB Active
Pb-free
High Voltage PFC Controller with Current Controlled Frequency Foldback Evaluation Board
STR-USBC-4PORT-200W-EVK Active
Pb-free
Strata Enabled USB AC-DC 4-Port 200W Source
Avnet (2020-08-19) : 2
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP1615A1DR2G Lifetime
Pb-free
Halide free
NCP1615 SOIC-14 NB 751AN 1 260 Tape and Reel 2500 $0.7066
NCP1615ADR2G Lifetime
Pb-free
Halide free
NCP1615 SOIC-14 NB 751AN 1 260 Tape and Reel 2500 $0.7066
NCP1615C2DR2G Lifetime
Pb-free
Halide free
NCP1615 SOIC-16 NB 752AC 1 260 Tape and Reel 2500 $0.7066
NCP1615C3DR2G Active
Pb-free
Halide free
NCP1615 SOIC-16 NB 752AC 1 260 Tape and Reel 2500 $0.7066
NCP1615C4DR2G Active
Pb-free
Halide free
NCP1615 SOIC-16 NB 752AC 1 260 Tape and Reel 2500 $0.7066
NCP1615C5DR2G Active
Pb-free
Halide free
NCP1615 SOIC-16 NB 752AC 1 260 Tape and Reel 2500 $0.7066
NCP1615CDR2G Lifetime
Pb-free
Halide free
NCP1615 SOIC-16 NB 752AC 1 260 Tape and Reel 2500 $0.8066
NCP1615D2DR2G Last Shipments
Pb-free
Halide free
NCP1615 SOIC-16 NB 752AC 1 260 Tape and Reel 2500  
NCP1615DDR2G Last Shipments
Pb-free
Halide free
NCP1615 SOIC-16 NB 752AC 1 260 Tape and Reel 2500  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
PFC Mode
Frequency Operation
Control Mode
Topology
fSW Typ (kHz)
VCC Max (V)
Drive Cap. (mA)
UVLO (V)
Latch
UVP
Inhibition
Package Type
NCP1615C3DR2G  
 $0.7066 
Pb
H
 Active   
CRM
DCM
Variable
Current Mode
Step-Up
Variable
28
500 / 800
9
Yes
Yes
Yes
SOIC-16 NB
NCP1615C4DR2G  
 $0.7066 
Pb
H
 Active   
CRM
DCM
Variable
Current Mode
Step-Up
Variable
28
500 / 800
9
Yes
Yes
Yes
SOIC-16 NB
NCP1615C5DR2G  
 $0.7066 
Pb
H
 Active   
CRM
DCM
Variable
Current Mode
Step-Up
Variable
28
500 / 800
9
Yes
Yes
Yes
SOIC-16 NB
Case Outlines
751AN    752AC   
Previously Viewed Products
Clear List

Featured Video
Off-line Power Supply Solutions with the NCP1615GEVB Evaluation Board
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.