feedback
Rate this webpage
Need
Support?

NCP10672: High-Voltage Switcher for low Power offline SMPS

Datasheet: High-Voltage Switcher for Low Power Offline SMPS
Rev. 0 (338kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCP1067X products integrate a fixed frequency current mode controller with a 700 V MOSFET. Available in a SOIC-7 package, the NCP1067X offer a high level of integration, including soft−start, frequency−jittering, short−circuit protection, skip−cycle, ramp compensation, and a Dynamic Self−Supply (eliminating the need for an auxiliary winding). During nominal load operation, the NCP1067X switches at one of the available frequencies (60 or 100 kHz). When the output power demand diminishes, the IC automatically enters into a skip mode to reduce the standby consumption down. Protection features include: a timer to detect an overload or a short−circuit event, Overvoltage Protection with auto−recovery. For improved standby performance, the connection of an auxiliary winding or supplying the IC from the output, stops the DSS operation and helps to reduce input power consumption below 15 mW at high line. NCP1067x can be seamlessly used both in non-isolated and in isolated topologies.
Features   Benefits
     
  • Built−in 700 V MOSFET with RDS(on) of 12 Ω
 
  • Up to 15 W output SMPS design capability
  • Large Creepage Distance Between High−voltage Pins
 
  • Safer and more robust design
  • 780 mA Peak Current
 
  • High power buck
  • Direct Feedback connection for non-isolated converter
 
  • Simpler and lower cost Buck or Buck-Boost designs
  • Auto-Recovery Output Short Circuit Protection with Timer-Based Detection
 
  • Provides more robust protection without worrying about the coupling of the aux winding
  • Frequency Jittering
 
  • Better EMI Signature Over the Entire Operating Range
  • Current−Mode Fixed Frequency Operation – 60 or 100 kHz
 
  • Ability to scale for efficiency or size
  • Skip-Cycle at low peak currents
 
  • Improved efficiency at light loads
  • Dynamic Self−Supply
 
  • No Need for an Auxiliary Winding
Applications   End Products
  • Auxiliary Power Supply Isolated and Non-isolated
  • White goods (Washing, Cold, Aircon ,...)
  • LED Lighting systems
  • Wide Vin Industrial low power SMPS
  • Power Meter SMPS
 
  • Auxiliary Power Supply Isolated and Non-isolated
  • White goods
  • LED Lighting systems
  • Wide Vin Industrial low power SMPS
  • Power Meter SMPS
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCP10672B15GEVB Active
Pb-free
High-Voltage Switcher for low Power offline SMPS Evaluation Board
NCP10672F12GEVB Active
Pb-free
NCP10672 Flyback SOIC7 Demo Board 12V
Avnet (2020-08-19) : 2
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCP10672BD060R2G Active
Pb-free
Halide free
NCP10672, 60 kHz and 780 mA Ipk in SOIC-7 SOIC8 MISSING PIN 3 751EV 1 260 Tape and Reel 2500 $0.4667
NCP10672BD100R2G Active
Pb-free
Halide free
NCP10672, 100 kHz and 780 mA Ipk in SOIC-7 SOIC8 MISSING PIN 3 751EV 1 260 Tape and Reel 2500 $0.4667
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Control Mode
fsw Typ (kHz)
fJitter Typ (%)
Stand-by Mode
RDS(ON) Typ (Ω)
V(BR)DSS Max (V)
IPeak (mA)
HV Start-up Min (V)
DSS (mA)
UVLO
Short Circuit Protection
Over Power Compensation
Brown-out
Latch
Package Type
NCP10672BD060R2G  
 $0.4667 
Pb
H
 Active   
Current Mode
60
Yes
Yes
12
700
780
Yes
8
7
Yes
No
No
No
SOIC8 MISSING PIN 3
NCP10672BD100R2G  
 $0.4667 
Pb
H
 Active   
Current Mode
100
Yes
Yes
12
700
780
Yes
8
7
Yes
No
No
No
SOIC8 MISSING PIN 3
Case Outlines
751EV   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.