NCP13992: Current Mode Resonant Controller with Integrated High Voltage Drivers, High Performance
|
|
»View Material Composition
» Product Change Notification |
The NCP13992 is a high performance current mode controller for half bridge resonant converters. This controller implements 600 V gate drivers, simplifying layout and reducing external component count. The built−in Brown−Out input function eases implementation of the controller in all applications. In applications where a PFC front stage is needed, the NCP13992 features a dedicated output to drive the PFC controller. This feature together with dedicated quiet skip mode technique further improves light load efficiency of the whole application. The NCP13992 provides a suite of protection features allowing safe operation in any application. This includes: overload protection, over−current protection to prevent hard switching cycles, brown−out detection, open optocoupler detection, automatic dead−time adjust, overvoltage (OVP) and overtemperature (OTP) protections.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Design & Development Tools (1) | Package Drawings (1) |
Tutorials (1) | Videos (1) |
Data Sheets (1) | Evaluation Board Documents (18) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NCL2801LED2GEVB | Active |
|
Deep Dimming 150W LED Driver with NCP13992 | ||
NCP13992AIOGEVB | Active |
|
NCP13992 All In One Evaluation Board | ||
NCP13992MM240WGEVB | Active |
|
All-in-One 240 W power supply using NCP1618, NCP13992, NCP4306 and NCP431 | ||
NCP13992UHD300WGEVB | Active |
|
GaN Based Ultra-high Power Density Adapter 300W |
Avnet (2020-08-19) | : | 1 |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCP13992AADR2G | Active |
|
NCP13992 | SOIC-16 NB | 751DU | 3 | 260 | Tape and Reel | 2500 | $0.7626
|
||||||||
NCP13992ABDR2G | Active |
|
NCP13992 | SOIC-16 NB | 751DU | 3 | 260 | Tape and Reel | 2500 | $0.6933 | ||||||||
NCP13992ACDR2G | Active |
|
NCP13992 | SOIC-16 NB | 751DU | 3 | 260 | Tape and Reel | 2500 | $0.6933
|
||||||||
NCP13992ADDR2G |
Active ![]() |
|
NCP13992 | SOIC-16 NB | 751DU | 3 | 260 | Tape and Reel | 2500 | $0.6933
|
||||||||
NCP13992AEDR2G | Active |
|
NCP13992 | SOIC-16 NB | 751DU | 3 | 260 | Tape and Reel | 2500 | $0.6933 | ||||||||
NCP13992AFDR2G | Active |
|
NCP13992 | SOIC-16 NB | 751DU | 3 | 260 | Tape and Reel | 2500 | $0.6933
|
||||||||
NCP13992AGDR2G | Active |
|
NCP13992 | SOIC-16 NB | 751DU | 3 | 260 | Tape and Reel | 2500 | $0.6933
|
||||||||
NCP13992AHDR2G | Active |
|
NCP13992 | SOIC-16 NB | 751DU | 3 | 260 | Tape and Reel | 2500 | $0.6933
|
||||||||
NCP13992AJDR2G | Active |
|
NCP13992 | SOIC-16 NB | 751DU | 3 | 260 | Tape and Reel | 2500 | $0.6933
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 20,000 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Topology
Control Mode
fsw Typ (kHz)
Stand-by Mode
UVLO (V)
Short Circuit Protection
Latch
Soft Start
VCC Max (V)
Drive Cap. (mA)
Package Type
NCP13992AADR2G
$0.7626
Pb
A
H
P
Active
Half-Bridge
Current Mode
Up to 750 kHz
Yes
8.9
Yes
Yes
Yes
20
500 / 1000
SOIC-16 NB
NCP13992ABDR2G
$0.6933
Pb
A
H
P
Active
Half-Bridge
Current Mode
Up to 750 kHz
Yes
8.9
Yes
No
Yes
20
500 / 1000
SOIC-16 NB
NCP13992ACDR2G
$0.6933
Pb
A
H
P
Active
Half-Bridge
Current Mode
Up to 750 kHz
Yes
8.9
Yes
Yes
Yes
20
500 / 1000
SOIC-16 NB
Case Outlines
751DU
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.