feedback
Rate this webpage
Need
Support?

Offline Controllers

Overview
Products
Technical Documentation
The portfolio of Offline Controllers from ON Semiconductor includes a variety of PWM and other current and voltage switch controllers with Flyback, Forward, Step-Down, Step-Up, Half-Bridge, or Push-Pull topologies. A suite of safety protection including over-voltage, under-voltage, and short protection with user-programmable Hysteresis, Thermal Foldback, and Soft Start, among other configurations is built in to simplify design as well as provide design flexibility to enhance device ruggedness and robustness. Applications for these Offline Controllers include Line Powered LED Drivers, Integral Driver Electronics, Medium or High Power AC-DC Adapters, Ultra High-Density AC-DC Adapters, and Hot Swap - DC-DC Conversion. The portfolio also includes AEC-Q101 Qualified and PPAP Capable options specifically engineered and qualified for automotive industry applications.
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.