feedback
Rate this webpage
Need
Support?

Photo Sensor

Overview
Products
Technical Documentation
The portfolio of Photo Sensors from ON Semiconductor includes a variety of Plastic Silicon PIN Photodiodes. They feature medium wide and wide reception angles of 40°, 50°, and 120°. The ideal performance characteristics and features include high sensitivity, daylight filter, low capacitance, overmount and undermount options, and direct TTL/LSTTL interface. They are available in transparent package without daylight filter or in black package with daylight filter.
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.