feedback
Rate this webpage
Need
Support?

FOD8314: 1.0 A Output Current, Gate Drive Optocoupler in Stretched Body SOP 6-Pin

Datasheet: FOD8314, FOD8314T - 1.0 A Output Current, Gate Drive Optocoupler in Stretched Body SOP 6-Pin
Rev. A (429kB)
Product Overview
»View Material Composition
» Product Change Notification
The FOD8314 series is a 1.0 A output current gate drive optocoupler, capable of driving medium-power IGBT/MOSFETs. It is ideally suited for fast-switching driving of power IGBT and MOSFET used in motor-control inverter applications, and high-performance power systems.
The FOD8314 series utilizes stretched body package to achieve 8 mm creepage and clearance distances (FOD8314T), and optimized IC design to achieve reliably high-insulation voltage and high-noise immunity.
The FOD8314 series consists of an Aluminum Gallium Arsenide (AlGaAs) Light-Emitting Diode (LED) optically coupled to an integrated circuit with a high-speed driver for push-pull MOSFET output stage. The device is housed in a stretched body, 6-pin, small outline, plastic package.
Features
 
  • FOD8314T - 8 mm Creepage and Clearance Distance, and 0.4 mm Insulation Distance to Achieve Reliable and High-Voltage Insulation
  • 1.0 A Output Current Driving Capability for Medium-Power IGBT/MOSFET
    – Use of P-Channel MOSFETs at Output Stage Enables Output Voltage Swing Close to Supply Rail
  • 20 kV/μs Minimum Common Mode Rejection
  • Wide Supply Voltage Range: 15 V to 30 V
  • Fast Switching Speed Over Full Operating Temperature Range
    – 500 ns Maximum Propagation Delay
    – 300 ns Maximum Pulse Width Distortion
  • Under-Voltage Lockout (UVLO) with Hysteresis
  • Extended Industrial Temperate Range: -40°C to 100°C
  • Safety and Regulatory Approvals:
    – UL1577, 5,000 VACRMS for 1 Minute
    – DIN EN/IEC60747-5-5, 1,140 V Peak Working Insulation Voltage
Applications
  • AC and Brushless DC Motor Drives
  • Industrial Inverter
  • Uninterruptible Power Supply
  • Induction Heating
  • Isolated IGBT/Power MOSFET Gate Drive
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
FOD8314 Active
Pb-free
FOD8314 SOIC-6 751EL 1 260 Tube 2000 $0.9148
FOD8314R2 Active
Pb-free
FOD8314 SOIC-6 751EL 1 260 Tape and Reel 1000 $0.9702
FOD8314T Active
Pb-free
FOD8314 SOIC6 W 751EM 1 260 Tube 2000 $0.9148
FOD8314TR2 Active
Pb-free
FOD8314 SOIC6 W 751EM 1 260 Tape and Reel 1000 $0.9702
FOD8314TR2V Active
Pb-free
FOD8314 SOIC6 W 751EM 1 260 Tape and Reel 1000 $1.3104
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 4 to 8

Product
Description
Pricing ($/Unit)
Compliance
Status
IFLH (Max) (mA)
IDDL, IDDH (Max) (mA)
IOL, IOH (Min) (A)
tPHL, tPLH (Max) (ns)
PWD (Max) (ns)
VUVLO (Typ) (V)
VUVLO- (Typ) (V)
CMR (Min) (kV/µs)
VISO (Min) (V)
TOPR (Min) (°C)
TOPR (Max) (°C)
Package Type
FOD8314  
 $0.9148 
Pb
 Active   
7.5
5
1
500
300
12.7
11.2
20
5000
-40
100
SOIC-6
FOD8314R2  
 $0.9702 
Pb
 Active   
7.5
5
1
500
300
12.7
11.2
20
5000
-40
100
SOIC-6
FOD8314T  
 $0.9148 
Pb
 Active   
7.5
5
1
500
300
12.7
11.2
20
5000
-40
100
SOIC6 W
FOD8314TR2  
 $0.9702 
Pb
 Active   
7.5
5
1
500
300
12.7
11.2
20
5000
-40
100
SOIC6 W
FOD8314TR2V  
 $1.3104 
Pb
 Active   
7.5
5
1
500
300
12.7
11.2
20
5000
-40
100
SOIC6 W
Case Outlines
751EL    751EM   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.