CAV24C32: EEPROM Serial 32-Kb I2C - Automotive Grade
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The CAV24C32 is a EEPROM Serial 32-Kb I2C - Automotive Grade devices, internally organized as 4096 words of 8 bits each.
It features a 32-byte page write buffer and supports the Standard (100 kHz) and Fast (400 kHz) I2C protocol.
External address pins make it possible to address up to eight CAV24C32 devices on the same bus.
It features a 32-byte page write buffer and supports the Standard (100 kHz) and Fast (400 kHz) I2C protocol.
External address pins make it possible to address up to eight CAV24C32 devices on the same bus.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
|||||
|
Applications |
---|
|
Technical Documentation & Design Resources
Data Sheets (1) | Package Drawings (5) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
CAV24C32C4CTR | Active |
|
CAV24C32 | WLCSP-4 | 567JY | 1 | 260 | Die Surf Tape and Reel | 5000 | $0.3467
|
||||||||
CAV24C32C5ATR | Active |
|
CAV24C32 | WLCSP-5 | 567GN | 1 | 260 | Die Surf Tape and Reel | 5000 | $0.35
|
||||||||
CAV24C32C5CTR | Active |
|
CAV24C32 | WLCSP-5 | 567JQ | 1 | 260 | Die Surf Tape and Reel | 5000 | Contact Sales Office
|
||||||||
CAV24C32WE-GT3 | Active |
|
CAV24C32 | SOIC-8 | 751BD | 1 | 260 | Tape and Reel | 3000 | $0.2861
|
||||||||
CAV24C32YE-GT3 | Active |
|
CAV24C32 | TSSOP-8 | 948AL | 1 | 260 | Tape and Reel | 3000 | $0.3011
|
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | 8 to 12 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 51,000 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Density
Organization
Data Transmission Standard
fcycle Max (kHz)
tACC Max ns
VCC Min (V)
VCC Max (V)
Istandby Max (µA)
Iact Max (mA)
T Min (°C)
T Max (°C)
Package Type
CAV24C32C4CTR
$0.3467
Pb
A
H
P
Active
Serial
32 kb
4k x 8
I2C
400
900
2.5
5.5
5
2
-40
125
WLCSP-4
CAV24C32C5ATR
$0.35
Pb
A
H
P
Active
Serial
32 kb
4k x 8
I2C
400
900
2.5
5.5
5
2
-40
125
WLCSP-5
CAV24C32WE-GT3
$0.2861
Pb
A
H
P
Active
Serial
32 kb
4k x 8
I2C
400
900
2.5
5.5
5
2
-40
125
SOIC-8
CAV24C32YE-GT3
$0.3011
Pb
A
H
P
Active
Serial
32 kb
4k x 8
I2C
400
900
2.5
5.5
5
2
-40
125
TSSOP-8
Support |