feedback
Rate this webpage
Need
Support?

CAV24C16: EEPROM Serial 16-Kb I2C - Automotive Grade

Datasheet: EEPROM Serial 2/4/8/16-Kb I2C - Automotive Grade 1
Rev. 8 (143kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The CAV24C16 is a EEPROM Serial 16-Kb I2C - Automotive Grade device organized internally as 128 pages of 16 bytes each. This device support both the Standard (100 kHz) as well as Fast (400 kHz) I2C protocol.

Data is written by providing a starting address, then loading 1 to 16 contiguous bytes into a Page Write Buffer, and then writing all data to non-volatile memory in one internal write cycle. Data is read by providing a starting address and then shifting out data serially while automatically incrementing the internal address count.

External address pins make it possible to address up to one CAV24C16 device on the same bus.
Features   Benefits
     
  • Automotive Temperature Grade 1 (-40°C to +125°C)
 
  • Allows the use in safety critical application.
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant
 
  • Space-Efficient Packaging
  • 2.5 V to 5.5 V Supply Voltage Range
 
  • Single power supply from 2.5V to 5.5V. Functional over the entire Temperature range.
  • Supports Standard and Fast I2C Protocol
   
  • 16-Byte Page Write Buffer
   
  • Hardware Write Protection for Entire Memory
   
  • CAV Prefix for Automotive and Other Applications Requiring Site and Change Control
   
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
   
  • Low power CMOS Technology
   
  • 1,000,000 Program/Erase Cycles
   
  • 100 Year Data Retention
   
Applications
  • Door module
  • Seat control unit
  • Wiper module
  • Fan control unit
  • Park assist unit
  • Light management unit
  • Light management unit
  • Electronic parking brake
  • Engine Start/Stop control unit
  • Engine control unit
  • ABS/ESP (Electronic Stability Program)
  • Body computer & energy management unit
  • Airbag
  • Integrated navigation and infotainment systems
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (4)
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
CAV24C16C4ATR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
CAV24C16 WLCSP-4 567DC 1 260 Die Surf Tape and Reel 5000 $0.2251
CAV24C16C5ATR Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
CAV24C16 WLCSP-5 567DD 1 260 Die Surf Tape and Reel 5000 $0.33
CAV24C16WE-GT3 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
CAV24C16 SOIC-8 751BD 1 260 Tape and Reel 3000 $0.2453
CAV24C16YE-GT3 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
CAV24C16 TSSOP-8 948AL 1 260 Tape and Reel 3000 $0.2453
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Density
Organization
Data Transmission Standard
fcycle Max (kHz)
tACC Max ns
VCC Min (V)
VCC Max (V)
Istandby Max (µA)
Iact Max (mA)
T Min (°C)
T Max (°C)
Package Type
CAV24C16C4ATR  
 $0.2251 
Pb
A
H
P
 Active   
Serial
16 kb
2k x 8
I2C
400
900
2.5
5.5
5
2
-40
125
WLCSP-4
CAV24C16C5ATR  
 $0.33 
Pb
A
H
P
 Active   
Serial
16 kb
2k x 8
I2C
400
900
2.5
5.5
5
2
-40
125
WLCSP-5
CAV24C16WE-GT3  
 $0.2453 
Pb
A
H
P
 Active   
Serial
16 kb
2k x 8
I2C
400
900
2.5
5.5
5
2
-40
125
SOIC-8
CAV24C16YE-GT3  
 $0.2453 
Pb
A
H
P
 Active   
Serial
16 kb
2k x 8
I2C
400
900
2.5
5.5
5
2
-40
125
TSSOP-8
Case Outlines
751BD    948AL    567DC    567DD   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.