feedback
Rate this webpage
Need
Support?

CAV24C02: EEPROM Serial 2-Kb I2C - Automotive Grade

Datasheet: EEPROM Serial 2/4/8/16-Kb I2C - Automotive Grade 1
Rev. 8 (143kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The CAV24C02 is a EEPROM Serial 2-Kb I2C - Automotive Grade device organized internally as 16 pages of 16 bytes each. This device supports both the Standard (100 kHz) as well as Fast (400 kHz) I2C protocol.

Data is written by providing a starting address, then loading 1 to 16 contiguous bytes into a Page Write Buffer, and then writing all data to non-volatile memory in one internal write cycle. Data is read by providing a starting address and then shifting out data serially while automatically incrementing the internal address count.

External address pins make it possible to address up to eight CAV24C02 devices on the same bus.
Features   Benefits
     
  • Automotive Temperature Grade 1 (-40°C to +125°C)
 
  • Allows the use in safety critical application.
  • 2.5 V to 5.5 V Supply Voltage Range
 
  • Single power supply from 2.5V to 5.5V. Functional over the entire Temperature range.
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant
 
  • Space-Efficient Packaging
  • Supports Standard and Fast I2C Protocol
   
  • 16-Byte Page Write Buffer
   
  • Hardware Write Protection for Entire Memory
   
  • CAV Prefix for Automotive and Other Applications Requiring Site and Change Control
   
  • Schmitt Triggers and Noise Suppression Filters on I2C Bus Inputs (SCL and SDA)
   
  • Low power CMOS Technology
   
  • 1,000,000 Program/Erase Cycles
   
  • 100 Year Data Retention
   
Applications
  • Door module
  • Seat control unit
  • Immobilizer unit
  • Wiper module
  • Fan control unit
  • Park assist unit
  • Light management unit
  • Electronic parking brake
  • Engine Start/Stop control unit
  • Engine control unit
  • ABS/ESP (Electronic Stability Program)
  • Airbag
  • Body computer & energy management unit
  • Integrated navigation and infotainment systems
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (2)
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
CAV24C02WE-GT3 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
CAV24C02 SOIC-8 751BD 1 260 Tape and Reel 3000 $0.184
CAV24C02YE-GT3 Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
CAV24C02 TSSOP-8 948AL 1 260 Tape and Reel 3000 $0.184
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Type
Density
Organization
Data Transmission Standard
fcycle Max (kHz)
tACC Max ns
VCC Min (V)
VCC Max (V)
Istandby Max (µA)
Iact Max (mA)
T Min (°C)
T Max (°C)
Package Type
CAV24C02WE-GT3  
 $0.184 
Pb
A
H
P
 Active   
Serial
2 kb
256 x 8
I2C
400
900
2.5
5.5
5
2
-40
125
SOIC-8
CAV24C02YE-GT3  
 $0.184 
Pb
A
H
P
 Active   
Serial
2 kb
256 x 8
I2C
400
900
2.5
5.5
5
2
-40
125
TSSOP-8
Case Outlines
751BD    948AL   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.