feedback
Rate this webpage
Need
Support?

EEPROM Memory

Overview
Products
Technical Documentation
The portfolio of EEPROM Memory from ON Semiconductor includes a variety of low power, serial and CMOS EEPROM Memory devices. The offerings cover a wide variety of densities (1/2/4/16/32/64/256/512 kb, 1/2 Mb) and organization (1/2/4/8/32/128/256/512/2048 K x 8-bits). The data transmission standards supported include SPI, I2C, MicroWire, 1-Wire Protocol, and Serial 8-bit. The ideal performance characteristics and features of the portfolio of EEPROM Memory devices includes Self-timed Write Cycle, Hardware and Software Protection, Built-in Inadvertent Write Protection, Block Write Protection, 1,000,000 program/erase cycles, and up to 100-year data retention. The device options support wide and extended industrial and automotive temperature operating ranges. Applications include Alarm Systems, Audio Players, Cable Modems, CDRW, Mobile Phones, Cordless Phones, CRT/LCD Monitors, Digital Still Cameras, DRAM Modules, DVD Players, Graphics Cards, Hard Disk Drives, Health Meters, Industrial Controls, IP Phone Handsets, Memory Modules, Notebook PCs, Personal Computers, Printers, Set-Top Boxes, TVs, Telecommunications, Two Way Radios, Video Games, Vending Machines, Wireless LANs, and more. The portfolio also includes AEC-Q101 Qualified and PPAP Capable options specifically engineered and qualified for automotive industry applications, including Door module, Seat control unit, Immobilizer unit, Wiper module, Fan control unit, Park assist unit, Light management unit, Electronic parking brake, Engine Start/Stop control unit, Engine control unit, and ABS/ESP (Electronic Stability Program).
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.