CMPWR150: 500 mA, 3.3 V SmartOR¿ Power Regulator
|
|
»View Material Composition
» Product Change Notification |
The CMPWR150 is a low dropout regulator that delivers up to 500 mA of load current at a fixed 3.3 V output. An internal threshold level (typically 4.1 V) is used to prevent the regulator from being operated below dropout voltage. The device continuously monitors the input supply and will automatically disable the regulator when VVCC falls below the threshold level. When the regulator is disabled, the control signal Drive (Active Low) is enabled, which allows an external PMOS switch to power the load from an auxiliary 3.3 V supply.
Features | |
---|---|
|
|
|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Data Sheets (1) | Package Drawings (1) |
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
CMPWR150SF | Obsolete |
|
CMPWR150 | SOIC-8 | 751-07 | 1 | 260 | Tape and Reel | 2500 |
Market Leadtime (weeks) | : | Contact Factory |
Case Outlines
751-07
Support |