ESD5B: ESD Protection Diode, Bidirectional
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The ESD5B Series is designed to protect voltage sensitive components from ESD. Excellent clamping capability, low leakage, and fast response time provide best in class protection on designs that are exposed to ESD. Because of its small size and bi-directional design, it is ideal for use in cellular phones, MP3 players, and portable applications that require audio line protection.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Application Notes (3) | Data Sheets (1) |
Simulation Models (2) | Package Drawings (1) |
Availability & Samples
|
Specifications
|
Case Outlines
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
ESD5B5.0ST1G | Active |
|
ESD5B | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.0293 | ||||||||
ESD5B5.0ST5G | Active |
|
ESD5B | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.0308 | ||||||||
SZESD5B5.0ST1G | Active |
|
ESD5B | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 3000 | $0.0807
|
||||||||
SZESD5B5.0ST5G | Active |
|
ESD5B | SOD-523-2 | 502-01 | 1 | 260 | Tape and Reel | 8000 | $0.0807 |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | >100K |
FutureElectronics (2020-08-19 00:00) | : | >100K |
Avnet (2020-08-19 00:00) | : | >100K |
Market Leadtime (weeks) | : | 2 to 4 |
ON Semiconductor (2020-09-02 00:00) | : | 96,000 |
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 152,000 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Interface
Number of Lines
Direction
C Max (pF)
V(BR) Min (V)
VRWM Max (V)
IR Max (µA)
PPK Max (W)
Package Type
Support |