feedback
Rate this webpage
Need
Support?

NUF2101: Downstream EMI Filter with ESD Protection

Datasheet: USB Filter with ESD Protection
Rev. 1 (125.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
This device is designed for applications requiring Line Terminations, EMI Filtering and ESD Protection. It is intended for use in downstream USB 1.1 ports, Celluar phones, Wireless equipment and computer applications. This device offers an integrated solution in a small package (TSOP-6, Case 318G) reducing PCB space and cost.
Features
 
  • Provides USB Line Termination, Filtering and ESD Protection
  • Single IC Offers Cost Savings by Replacing 4 Resistors, 2 Capacitors, and 5 TVs Diodes
  • EMI Filtering Prevents Noise from Entering/Leaving the System
  • IEC61000-4-2 ESD Protection for USB Port
  • ESD Ratings: Machine Model=C, Human Body Model=3B
  • Pb-Free Package is available
Applications
  • USB Hubs and Computer Motherboards
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NUF2101MT1G Active
Pb-free
Halide free
NUF2101 TSOP-6 318G-02 1 260 Tape and Reel 3000 $0.14
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 33,000
PandS   (2020-09-14 00:00) : >50K

Product
Description
Pricing ($/Unit)
Compliance
Status
Interface
Number of Lines
Filter Type
R Typ (Ω)
C Typ (pF)
IR Max (µA)
V(BR) Typ (V)
VRWM Max (V)
Package Type
NUF2101MT1G  
 $0.14 
Pb
H
 Active   
General I/O
3
R-C
30
55
0.1
7
5.25
TSOP-6
Case Outlines
318G-02   
Packages
NUF2101: Downstream EMI Filter with ESD Protection
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.