feedback
Rate this webpage
Need
Support?

EMI8031: Common Mode Filter with ESD Protection ≤750MHz CM Stop Band Attenuation for MIPI D-PHY Interfaces

Datasheet: Common Mode Filter with ESD Protection
Rev. 0 (245kB)
Product Overview
»View Material Composition
» Product Change Notification
The EMI803x is a family of Common Mode Filters (CMF) with integrated ESD protection, a first in the industry. Differential signaling I/Os can now have both common mode filtering and ESD protection in one package. The EMI803x protects against ESD pulses up to ±15 kV contact per the IEC61000−4−2 standard. The EMI803x is well-suited for protecting systems using high-speed differential ports such as MIPI D-PHY; corresponding ports in removeable storage, and other applications where ESD protection are required in a small footprint package. The EMI803x is available in a RoHS-compliant, XDFN-10 for 2 Differential Pair and XDFN-16 package for 3 Differential Pair.
Features   Benefits
     
  • Total Insertion Loss DMLOSS < 3.7 dB at 2.5 GHz
 
  • Preserves Signal Integrity
  • Large DifferentialMode Cutoff Frequency f3dB > 2.5 GHz
 
  • Enables High Speed Serial Interface Usage
  • High Common Mode Stop Band Attenuation
 
  • Suitable for LTE and other sub-GHz radio frequencies
  • Low Channel Resistance of 6.0 Ω
 
  • Low Group Delay
  • Provides ESD Protection to IEC61000−4−2 Level 4, ±15 kV Contact
 
  • High Component Level EMC Survivability
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
 
  • Automotive Qualified
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
   
Applications   End Products
  • USB 3.0
  • MHL 2.0
  • Micro SD Card
  • eSATA
  • HDMI/DVI Display in Mobile Phones
  • MIPI D−PHY (CSI−2, DSI, etc) in Mobile Phones and Digital Still Cameras
 
  • Automotive Camera Control Unit
  • Mobile Handsets
Technical Documentation & Design Resources
Application Notes (3) Package Drawings (3)
Data Sheets (1)  
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
EMI8031MUTAG Product Preview
Pb-free
Halide free
EMI8031, Single Pair EMI Filter - Consumer Qualified XDFN-6 711AY 1 260 Tape and Reel 3000 Contact Sales Office
EMI8032MUTAG Product Preview
Pb-free
Halide free
EMI8031, Two Pair EMI Filter - Consumer Qualified XDFN-10 711AX 1 260 Tape and Reel 3000 Contact Sales Office
EMI8033MUTAG Product Preview
Pb-free
Halide free
EMI8031, Three Pair EMI Filter - Consumer Qualified XDFN-16 711AZ 1 260 Tape and Reel 3000 Contact Sales Office
SZEMI8031MUTAG Product Preview
AEC Qualified
PPAP Capable
Pb-free
Halide free
EMI8031, Single Pair EMI Filter - AEC-Q101.revD Qualified XDFN-6 711AY 1 260 Tape and Reel 3000 Contact Sales Office
SZEMI8032MUTAG Product Preview
AEC Qualified
PPAP Capable
Pb-free
Halide free
EMI8031, Two Pair EMI Filter - AEC-Q101.revD Qualified XDFN-10 711AX 1 260 Tape and Reel 3000 Contact Sales Office
SZEMI8033MUTAG Product Preview
AEC Qualified
PPAP Capable
Pb-free
Halide free
EMI8031, Three Pair EMI Filter - AEC-Q101.revD Qualified XDFN-16 711AZ 1 260 Tape and Reel 3000 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Interface
Number of Lines
Filter Type
R Typ (Ω)
C Typ (pF)
IR Max (µA)
V(BR) Typ (V)
VRWM Max (V)
Package Type
EMI8031MUTAG  
Pb
H
 Product Preview   
MIPI
USB 3.0
1
Common Mode
6
2.9
1
7.8
3.3
XDFN-6
EMI8032MUTAG  
Pb
H
 Product Preview   
MIPI
USB 3.0
2
Common Mode
6
2.9
1
7.8
3.3
XDFN-10
EMI8033MUTAG  
Pb
H
 Product Preview   
MIPI
USB 3.0
3
Common Mode
6
2.9
1
7.8
3.3
XDFN-16
SZEMI8031MUTAG  
Pb
A
H
P
 Product Preview   
MIPI
USB 3.0
1
Common Mode
6
2.9
1
7.8
3.3
XDFN-6
SZEMI8032MUTAG  
Pb
A
H
P
 Product Preview   
MIPI
USB 3.0
2
Common Mode
6
2.9
1
7.8
3.3
XDFN-10
SZEMI8033MUTAG  
Pb
A
H
P
 Product Preview   
MIPI
USB 3.0
3
Common Mode
6
2.9
1
7.8
3.3
XDFN-16
Case Outlines
711AX    711AY    711AZ   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.