NIS5020: Electronic fuse (eFuse), 12V, 14 mΩ, 10A
|
|
»View Material Composition
» Product Change Notification |
The NIS5020 Series eFuse is a cost effective, resettable fuse which can greatly enhance the reliability of a hard drive or other circuit from both catastrophic and shutdown failures.
It is designed to buffer the load device from excessive input voltage which can damage sensitive circuits. It includes an overvoltage clamp circuit that limits the output voltage during transients but does not shut the unit down, thereby allowing the load circuit to continue its operation.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Design & Development Tools (1) | Package Drawings (1) |
Software (1) | Videos (11) |
Application Notes (4) | Evaluation Board Documents (9) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NIS5020MT1GEVB | Active |
|
+12 Volt Electronic Fuse | ||
STR-NIS5020-GEVB | Active |
|
Strata Enabled NIS5020 12V, 14 mΩ, 10A eFuse |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NIS5020MT1TXG | Active |
|
NIS5020, eFuse, 12V, 10A, Latching | WDFN-10 | 522AA | 1 | 260 | Tape and Reel | 3000 | $0.7614 | ||||||||
NIS5020MT2TXG | Active |
|
NIS5020, eFuse, 12V, 10A, Auto-retry | WDFN-10 | 522AA | 1 | 260 | Tape and Reel | 3000 | $0.7614 |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >1K |
FutureElectronics (2020-08-19 00:00) | : | >1K |
ON Semiconductor (2020-09-02 00:00) | : | 84,000 |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Avnet (2020-08-19 00:00) | : | >1K |
Product
Description
Pricing ($/Unit)
Compliance
Status
Type
VI Max (V)
rDS(on) Max (mΩ)
TSD Typ (°C)
Thyst Typ (°C)
Package Type
NIS5020MT2TXG
$0.7614
Pb
A
H
P
Active
Auto-Retry
18
14
175
45
WDFN-10
Case Outlines
522AA
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.