feedback
Rate this webpage
Need
Support?

NCD98011: 12-Bit Low Power SAR ADC Signed Output

Datasheet: 12-Bit Low Power SAR ADC
Rev. 2 (195kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCD98011 provides an extremely low power solution for analog to digital conversion applications using a capacitor−based successive−approximation architecture. Optimized for low power and speed, the NCD98011 can achieve a sample rate of 2 MSPS while consuming less than 1 mW of power. The device also features a large input voltage range (±VCC Vppd) for various applications and a wide digital supply voltage range of 1.8 V to 3.3 V for direct interfacing with many controllers. The SPI−compatible interface provides a straight−forward data−acquisition method.
Features   Benefits
     
  • Nanowatt Power Consumption, 2 MSPS Sampling rate, 12-bit resolution
 
  • Enable analog to digital conversion for ultra low-power application, allows for drop in replacement into existing systems, high resolution matches the needs of the targeted applications.
Applications   End Products
  • Low-Power Data Acquisition, Battery-powered Equipment, Level Sensors, Ultrasonic Flow Meters, Motor Controls, Wearable Fitness, Portable Medical Equipment, Glucose Meters
 
  • Portable Medical Equipment, Wearable Fitness, Glucose Meters
Technical Documentation & Design Resources
Data Sheets (1) Videos (2)
Package Drawings (1)  
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
SECO-TE0716-GEVB Active
Pb-free
Universal Controller Board (UCB) with Zynq®-7000 SoC FPGA and ARM®-based processor
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCD98011XMXTAG Active
Pb-free
Halide free
NCD98011, X2QFN X2QFN8, 1.5x1.5, 0.5P 722AM 1 260 Tape and Reel 5000 $0.6
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 43,231

Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
Resolution (bits)
Control Interface
Package Type
NCD98011XMXTAG  
 $0.6 
Pb
H
 Active   
1
12
SPI
X2QFN8, 1.5x1.5, 0.5P
Case Outlines
722AM   
Previously Viewed Products
Clear List

Featured Video
2 MSPS Sample Rate SAR ADC | NCD9801
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.