NCD98010: 12-Bit Low Power SAR ADC Unsigned Output
|
|
»View Material Composition
» Product Change Notification |
The NCD98010 (unsigned output) ADC product provides an extremely low power solution for analog to digital conversion applications using a capacitor−based
successive−approximation architecture. Optimized for low power and
speed, the NCD98010 can achieve a sample rate of 2 MSPS while
consuming less than 1 mW of power. The device also features a large
input voltage range of 1.65V to 3.3V for various applications for both analog and
digital supplies. The SPI−compatible interface provides a
straight−forward data−acquisition method.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (1) | Videos (2) |
Data Sheets (1) | Evaluation Board Documents (4) |
Package Drawings (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
STR-NCD98010-GEVK | Active |
|
Strata Enabled NCD98010 12-bit SAR ADC Evaluation Board |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCD98010XMXTAG | Active |
|
NCD98010, X2QFN | X2QFN8, 1.5x1.5, 0.5P | 722AM | 1 | 260 | Tape and Reel | 5000 | $0.6
|
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 15,000 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
Resolution (bits)
Control Interface
Package Type
Case Outlines
722AM
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.