MMBTH10: NPN RF Transistor
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
NPN RF Transistor This device is designed for use in low noise UHF/VHF amplifiers, with collector currents in the 100 mA to 20 mA range in common emitter or common base mode of operations, and in low frequency drift, high output UHF oscillators. Sourced from Process 42.
Applications |
---|
|
Technical Documentation & Design Resources
Simulation Models (1) | Package Drawings (1) |
Data Sheets (1) |
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
MMBTH10 | Last Shipments |
|
MMBTH10 | SOT-23-3 | 318BM | 1 | 260 | Tape and Reel | 3000 |
Market Leadtime (weeks) | : | Contact Factory |
Case Outlines
318BM
Support |