feedback
Rate this webpage
Need
Support?

NVTFS5C460NL: Single N-Channel Power MOSFET 40V, 74A, 4.8mΩ

Datasheet: MOSFET — Power, Single N-Channel, 40 V, 4.8 mΩ, 74 A
Rev. 2 (134kB)
Product Overview
»View Material Composition
» Product Change Notification
Automotive Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
Features   Benefits
     
  • Small Footprint (3x3 mm)
 
  • Compact Design
  • Low On-Resistance
 
  • Minimize Conduction Losses
  • Low Capacitance
 
  • Minimize Driver Losses
  • NVTFS5C453NLWF − Wettable Flanks Product
 
  • Enhanced Optical Inspection
  • AEC−Q101 Qualified and PPAP Capable
 
  • Suitable for Automotive Applications
  • RoHS Compliant
   
Applications   End Products
  • Reverser Battery protection
  • Power switches (High Side Driver, Low Side Driver, H-Bridges etc.)
  • Switching power supplies
 
  • Solenoid Driver – ABS, Fuel injection
  • Motor Control – EPS, Wipers, Fans, Seats, etc.
  • Load Switch – ECU, Chassis, Body
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
STR-PWRNCV81599-R0-GEVK Active
Pb-free
Automotive Strata enabled 4-Switch Buck Boost Controller for USB-PD Power Delivery
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NVTFS5C460NLTAG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVTFS5C460NL WDFN-8 / u8FL 511AB 1 260 Tape and Reel 1500 Contact Sales Office
NVTFS5C460NLWFTAG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVTFS5C460NL WDFN-8 / u8FL 511AB 1 260 Tape and Reel 1500 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 7,500

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NVTFS5C460NLTAG  
Pb
A
H
P
 Active   
N-Channel
Single
40
±20
2
74
50
7.6
4.8
11
1300
WDFN-8 / u8FL
NVTFS5C460NLWFTAG  
Pb
A
H
P
 Active   
N-Channel
Single
40
±20
2
74
50
7.6
4.8
11
1300
WDFN-8 / u8FL
Case Outlines
511AB   
Previously Viewed Products
Clear List

Featured Video
Strata Low Voltage DC-DC Evaluation Board Series
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.