feedback
Rate this webpage
Need
Support?

NVTFS5116PL: Single P-Channel Power MOSFET -60V, -14A, 52mΩ

Datasheet: MOSFET - Power, Single P-Channel -60 V, -14 A, 52 mOhms
Rev. 3 (132kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Automotive Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
Features   Benefits
     
  • Small Footprint (3.3 x 3.3 mm)
 
  • Compact Design
  • Low On-Resistance
 
  • Minimize Conduction Losses
  • Low Capacitance
 
  • Minimize Driver Losses
  • NVTFS5116PLWF − Wettable Flanks Product
 
  • Enhanced Optical Inspection
  • AEC−Q101 Qualified and PPAP Capable
 
  • Suitable for Automotive Applications
  • RoHS Compliant
   
Applications   End Products
  • Automotive load switch
  • Motor driver
  • DC-DC switch output
 
  • Automotive engine controllers
  • Automotive body controllers
  • Automotive infotainment power supplies
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NV78763RLA11GEVK Active
Pb-free
NCV78763 REFERENCE DESIGN LDM A Day Time Running Light (DRL)/ Position Light (PL) and Turn Indicator (TURN) Kit
Availability & Samples
Specifications
Case Outlines
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NVTFS5116PLTAG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVTFS5116PL WDFN-8 / u8FL 511AB 1 260 Tape and Reel 1500 Contact Sales Office
NVTFS5116PLTWG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVTFS5116PL WDFN-8 / u8FL 511AB 1 260 Tape and Reel 5000 Contact Sales Office
NVTFS5116PLWFTAG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVTFS5116PL WDFN-8 / u8FL 511AB 1 260 Tape and Reel 1500 Contact Sales Office
NVTFS5116PLWFTWG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVTFS5116PL WDFN-8 / u8FL 511AB 1 260 Tape and Reel 5000 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : >100K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NVTFS5116PLTAG  
Pb
A
H
P
 Active   
P-Channel
Single
-60
20
-3
14
21
-
72
52
0.9
25
1258
WDFN-8 / u8FL
NVTFS5116PLTWG  
Pb
A
H
P
 Active   
P-Channel
Single
-60
20
-3
14
21
-
72
52
0.9
25
1258
WDFN-8 / u8FL
NVTFS5116PLWFTAG  
Pb
A
H
P
 Active   
P-Channel
Single
-60
20
-3
14
21
-
72
52
0.9
25
1258
WDFN-8 / u8FL
NVTFS5116PLWFTWG  
Pb
A
H
P
 Active   
P-Channel
Single
-60
20
-3
14
21
-
72
52
0.9
25
1258
WDFN-8 / u8FL
Case Outlines
511AB   
Packages
NVTFS5116PL: Single P-Channel Power MOSFET -60V, -14A, 52mΩ
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.