feedback
Rate this webpage
Need
Support?

NVTFS4C10N: Single N-Channel Power MOSFET 30V, 47A, 7.4mΩ

Datasheet: MOSFET — Power, Single N-Channel, μ8FL 30 V, 7.4 mΩ, 47 A
Rev. 3 (136kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Automotive Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
Features   Benefits
     
  • Low RDS(on)
 
  • Minimize Conduction Losses
  • Low Capacitance
 
  • Minimize Driver Losses
  • Optimized Gate Charge
 
  • Minimize Switching Losses
  • NVTFS4C10NWF − Wettable Flanks Product
 
  • Enhanced Optical Inspection
  • AEC−Q101 Qualified and PPAP Capable
 
  • Suitable for Automotive Applications
  • RoHS Compliant
   
Applications   End Products
  • Reverse battery protection
  • Switching power supplies
  • Power Switches - High Side Driver, Low Side Driver, H-Bridges
 
  • Solenoid Driver - ABS, Fuel injection
  • Motor Control - EPS, Wipers, Fans, Seats
  • Load Switch - ECU, Chassis, Body
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
STR-FUSB3307MPX-PPS-GEVK Active
Pb-free
Strata Enabled FUSB3307 Single Port USB-PD with PPS Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NVTFS4C10NTAG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVTFS4C10N, 1500 / Tape & Reel WDFN-8 / u8FL 511AB 1 260 Tape and Reel 1500 Contact Sales Office
NVTFS4C10NWFTAG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVTFS4C10N, 1500 / Tape & Reel. Pb-Free, Wettable Flanks WDFN-8 / u8FL 511AB 1 260 Tape and Reel 1500 Contact Sales Office
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 15,000
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 10,500

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NVTFS4C10NTAG  
Pb
A
H
P
 Active   
N-Channel
Single
30
20
2.2
47
47
-
11
7.4
5.1
19.2
993
WDFN-8 / u8FL
NVTFS4C10NWFTAG  
Pb
A
H
P
 Active   
N-Channel
Single
30
20
2.2
47
47
-
11
7.4
5.1
19.2
993
WDFN-8 / u8FL
Case Outlines
511AB   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.