feedback
Rate this webpage
Need
Support?

NVMFS5C670NL: Single N-Channel Power MOSFET 60V, 71A, 6.1mΩ

Datasheet: MOSFET — Power, Single N-Channel 60 V, 6.1 mΩ, 71 A
Rev. 3 (133kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Automotive Power MOSFET in a 5x6mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
Features   Benefits
     
  • Low RDS(on)
 
  • Minimize Conduction Losses
  • Low QG and Gate capacitance
 
  • Minimize Switching Losses
  • Industry Standard Small Footprint 5x6mm Package
 
  • Compact Design and Standard footprint for direct drop-in
  • NVMFS5C670NLWF − Wettable Flank Option
 
  • Enhanced Optical Inspection
  • AEC−Q101 Qualified and PPAP Capable
 
  • Automotive Design
  • RoHS Compliant
   
Applications   End Products
  • Reverser Battery protection
  • Switching power supplies
  • Power switches (High Side Driver, Low Side Driver, H-Bridges etc.)
 
  • Solenoid Driver – ABS, Fuel injection
  • Motor Control – EPS, Wipers, Fans, Seats, etc.
  • Load Switch – ECU, Chassis, Body
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCV7535VMFD5C466GEVB Active
Pb-free
NCV7535 System Basis Chip Evaluation Board
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NVMFS5C670NLAFT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFS5C670NL, Power MOSFET 60 V, 6.4 mohm, 67 A, Single N-Channel SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500 Contact Sales Office
NVMFS5C670NLAFT3G Active, Not Rec 
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFS5C670NL, Power MOSFET 60 V, 6.4 mohm, 67 A, Single N-Channel SO-8FL / DFN-5 488AA 1 260 Tape and Reel 5000 $0.4362
NVMFS5C670NLT1G Active, Not Rec 
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFS5C670NL, Power MOSFET 60 V, 6.4 mohm, 67 A, Single N-Channel SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500  
NVMFS5C670NLT3G Active, Not Rec 
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFS5C670NL, Power MOSFET 60 V, 6.4 mohm, 67 A, Single N-Channel SO-8FL / DFN-5 488AA 1 260 Tape and Reel 5000  
NVMFS5C670NLWFAFT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFS5C670NL, Power MOSFET 60 V, 6.4 mohm, 67 A, Single N-Channel WF SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500 Contact Sales Office
NVMFS5C670NLWFAFT3G Active, Not Rec 
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFS5C670NL, Power MOSFET 60 V, 6.4 mohm, 67 A, Single N-Channel WF SO-8FL / DFN-5 488AA 1 260 Tape and Reel 5000 $0.5006
NVMFS5C670NLWFT1G Active, Not Rec 
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFS5C670NL, Power MOSFET 60 V, 6.4 mohm, 67 A, Single N-Channel WF SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500  
NVMFS5C670NLWFT3G Active, Not Rec 
AEC Qualified
PPAP Capable
Pb-free
Halide free
NVMFS5C670NL, Power MOSFET 60 V, 6.4 mohm, 67 A, Single N-Channel WF SO-8FL / DFN-5 488AA 1 260 Tape and Reel 5000  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 25,500
Market Leadtime (weeks) : 13 to 16

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NVMFS5C670NLAFT1G  
Pb
A
H
P
 Active   
N-Channel
Single
60
±20
2
71
61
-
8.8
6.1
9
20
1400
SO-8FL / DFN-5
NVMFS5C670NLWFAFT1G  
Pb
A
H
P
 Active   
N-Channel
Single
60
±20
2
71
61
-
8.8
6.1
9
20
1400
SO-8FL / DFN-5
Case Outlines
488AA   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.