NTTFS5826NL: Single N-Channel Power MOSFET 60V, 20A, 24mΩ
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
Power MOSFET
60 V, 24 mΩ, Single N−Channel, µ8FL
60 V, 24 mΩ, Single N−Channel, µ8FL
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Simulation Models (4) | Package Drawings (1) |
Data Sheets (1) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NTTFS5826NLTAG | Active |
|
NTTFS5826NL | WDFN-8 / u8FL | 511AB | 1 | 260 | Tape and Reel | 1500 | $0.2632 | ||||||||
NTTFS5826NLTWG | Obsolete |
|
NTTFS5826NL | WDFN-8 / u8FL | 511AB | 1 | 260 | Tape and Reel | 5000 |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTTFS5826NLTAG
$0.2632
Pb
A
H
P
Active
N-Channel
Single
60
20
3
20
19
-
32
24
-
16
850
WDFN-8 / u8FL
Case Outlines
511AB
Support |