feedback
Rate this webpage
Need
Support?

NTTFS4937N: Single N-Channel Power MOSFET 30V, 75A, 4.5mΩ

Datasheet: MOSFET - Power, Single, N-Channel, u8FL 30 V, 75 A
Rev. 3 (129kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
This is a 30 V N-Channel Power MOSFET.
Features   Benefits
     
  • Low RDS(on)
 
  • Minimize conduction losses
  • Low Capacitance
 
  • Minimize driver losses
  • Optimized gate charge
 
  • Minimize switching losses
  • RoHS Compliant
   
Applications   End Products
  • Low Side DC-DC Converter
  • Power Load Switch
  • Notebook Battery Management
  • Motor Control
 
  • PC (Notebook/Netbook, Desktop), Server, Graphic Cards, Game Console, Printer, HDD, and other computing and consumer products
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ONS321A5VGEVB Active
Pb-free
5 Vgs MOSFET Evaluation Board
ONS321B12VGEVB Active
Pb-free
12 Vgs MOSFET Evaluation Board
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTTFS4937NTAG Active
Pb-free
Halide free
NTTFS4937N WDFN-8 / u8FL 511AB 1 260 Tape and Reel 1500 $0.4267
NTTFS4937NTWG Active
Pb-free
Halide free
NTTFS4937N WDFN-8 / u8FL 511AB 1 260 Tape and Reel 5000 $0.494
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 13,500
Market Leadtime (weeks) : 17 to 20

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTTFS4937NTAG  
 $0.4267 
Pb
H
 Active   
N-Channel
Single
30
20
2.2
75
43.1
-
7
4.5
10.1
35.5
2540
WDFN-8 / u8FL
NTTFS4937NTWG  
 $0.494 
Pb
H
 Active   
N-Channel
Single
30
20
2.2
75
43.1
-
7
4.5
10.1
35.5
2540
WDFN-8 / u8FL
Case Outlines
511AB   
Packages
NTTFS4937N: Single N-Channel Power MOSFET 30V, 75A,  4.5mΩ
Previously Viewed Products
Clear List

Featured Video
5 Vgs MOSFET Evaluation Board - ONS321A5VGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.