NTTFS4930N: Single N-Channel Power MOSFET 30V, 23A, 23mΩ
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
Power MOSFET 30V 23A 23 mOhm Single N-Channel u8FL
Features | |
---|---|
|
|
|
|
|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Design & Development Tools (1) | Package Drawings (1) |
Application Notes (2) | Videos (1) |
Data Sheets (1) | Evaluation Board Documents (9) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
ONS321A5VGEVB | Active |
|
5 Vgs MOSFET Evaluation Board | ||
ONS321B12VGEVB | Active |
|
12 Vgs MOSFET Evaluation Board |
Availability & Samples
|
Specifications
|
Case Outlines
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NTTFS4930NTAG | Active |
|
NTTFS4930N | WDFN-8 / u8FL | 511AB | 1 | 260 | Tape and Reel | 1500 | $0.2133
|
||||||||
NTTFS4930NTWG | Obsolete |
|
NTTFS4930N | WDFN-8 / u8FL | 511AB | 1 | 260 | Tape and Reel | 5000 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTTFS4930NTAG
$0.2133
Pb
A
H
P
Active
N-Channel
Single
30
20
2.2
23
20.2
-
30
23
15.7
9.8
476
WDFN-8 / u8FL
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.