feedback
Rate this webpage
Need
Support?

NTTFS4928N: Single N-Channel Power MOSFET 30V, 37A, 9mΩ

Datasheet: MOSFET — Power, Single, N-Channel, μ8FL 30 V, 37 A
Rev. 2 (128kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Power MOSFET, 30 V, 41 A, Single N Channel, u8FL
Features
 
  • Low RDS(on) to Minimize Conduction Losses
  • Low Capacitance to Minimize Driver Losses
  • Optimized Gate Charge to Minimize Switching Losses
  • RoHS Compliant
Applications   End Products
  • DC-DC Converters
  • Power Load Switch
  • Notebook Battery Management
  • Motor Control
 
  • Notebook PC, Desktop PC, Server,Game Console, Netcom, Point of Load Module
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
DLT100AGEVB Active
Pb-free
Dynamic Load Tool 100 A Evaluation Board
ONS321A5VGEVB Active
Pb-free
5 Vgs MOSFET Evaluation Board
ONS321B12VGEVB Active
Pb-free
12 Vgs MOSFET Evaluation Board
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTTFS4928NTAG Active
Pb-free
Halide free
NTTFS4928N WDFN-8 / u8FL 511AB 1 260 Tape and Reel 1500 $0.2436
NTTFS4928NTWG Lifetime
Pb-free
Halide free
NTTFS4928N WDFN-8 / u8FL 511AB 1 260 Tape and Reel 5000 $0.2557
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 15,000

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTTFS4928NTAG  
 $0.2436 
Pb
H
 Active   
N-Channel
Single
30
20
2.2
37
20.8
-
13.5
9
5.5
16
913
WDFN-8 / u8FL
Case Outlines
511AB   
Packages
NTTFS4928N: Single N-Channel Power MOSFET 30V, 37A, 9mΩ
Previously Viewed Products
Clear List

Featured Video
5 Vgs MOSFET Evaluation Board - ONS321A5VGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.