NTTFS015N04C: Single N-Channel Power MOSFET 40V, 27A, 17.3mΩ
|
|
»View Material Composition
» Product Change Notification |
Industrial Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
Applications |
---|
|
Technical Documentation & Design Resources
Simulation Models (3) | Package Drawings (1) |
Data Sheets (1) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NTTFS015N04CTAG | Active |
|
NTTFS015N04C | WDFN-8 / u8FL | 511AB | 1 | 260 | Tape and Reel | 1500 | $0.1833 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 19,500 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTTFS015N04CTAG
$0.1833
Pb
A
H
P
Active
N-Channel
Single
40
±20
3.5
27
23
17.3
6.3
325
WDFN-8 / u8FL
Case Outlines
511AB
Support |