feedback
Rate this webpage
Need
Support?

NTTFS015N04C: Single N-Channel Power MOSFET 40V, 27A, 17.3mΩ

Datasheet: MOSFET — Power, Single, N-Channel 40 V, 17.3 mΩ, 27 A
Rev. 0 (134kB)
Product Overview
»View Material Composition
» Product Change Notification
Industrial Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank Option available for Enhanced Optical Inspection. AEC-Q101 Qualified MOSFET and PPAP capable suitable for automotive applications.
Features   Benefits
     
  • Small Footprint (3x3 mm)
 
  • Compact Design
  • Low On-Resistance
 
  • Minimize Conduction Losses
  • Low Capacitance
 
  • Minimize Driver Losses
  • NTTFS5C453NLWF − Wettable Flanks Product
 
  • Enhanced Optical Inspection
  • AEC−Q101 Qualified and PPAP Capable
 
  • Suitable for Automotive Applications
  • RoHS Compliant
   
Applications
  • Reverser Battery protection
  • Power switches (High Side Driver, Low Side Driver, H-Bridges etc.)
  • Switching power supplies
Technical Documentation & Design Resources
Simulation Models (3) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTTFS015N04CTAG Active
Pb-free
Halide free
NTTFS015N04C WDFN-8 / u8FL 511AB 1 260 Tape and Reel 1500 $0.1667
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 25,500

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTTFS015N04CTAG  
 $0.1667 
Pb
H
 Active   
N-Channel
Single
40
±20
3.5
27
23
17.3
6.3
325
WDFN-8 / u8FL
Case Outlines
511AB   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.