NTMFS5H600NL: Single N Channel Power MOSFET 60V, 250A, 1.3mΩ
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
Power MOSFET 60V 250A 1.3 mOhm Single N Channel SO-8FL Logic Level
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Simulation Models (7) | Package Drawings (1) |
Data Sheets (1) |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NTMFS5H600NLT1G | Active |
|
NTMFS5H600NL, Power MOSFET 60V 250A 1.3 mOhm Single N Channel SO-8FL Logic Level | SO-8FL / DFN-5 | 488AA | 1 | 260 | Tape and Reel | 1500 | $2.1999
|
||||||||
NTMFS5H600NLT3G | Active |
|
NTMFS5H600NL, Power MOSFET 60V 250A 1.3 mOhm Single N Channel SO-8FL Logic Level | SO-8FL / DFN-5 | 488AA | 1 | 260 | Tape and Reel | 5000 | $2.1999
|
Market Leadtime (weeks) | : | 17 to 20 |
Market Leadtime (weeks) | : | 17 to 20 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTMFS5H600NLT1G
$2.1999
Pb
A
H
P
Active
N-Channel
Single
60
±20
2
250
160
-
1.7
1.3
-
89
6680
SO-8FL / DFN-5
NTMFS5H600NLT3G
$2.1999
Pb
A
H
P
Active
N-Channel
Single
60
±20
2
250
160
-
1.7
1.3
-
89
6680
SO-8FL / DFN-5
Case Outlines
488AA
Support |