feedback
Rate this webpage
Need
Support?

NTMFS5C404NL: Single N−Channel Power MOSFET 40V, 342A, 0.75mΩ

Datasheet: MOSFET — Power, Single, N-Channel 40 V, 0.67 mΩ, 370 A
Rev. 5 (131kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Power MOSFET 40 V, 0.67 mΩ, 370 A, Single N−Channel
Features   Benefits
     
  • Low RDS(on)
 
  • Minimize conduction losses
  • Low input capacitance
 
  • Minimize switching losses
  • RoHS Compliant
   
Applications   End Products
  • Point of Load Modules
  • High Performance DC-DC Converters
  • Secondary Syn. Rectification
  • DC Motor Drive
 
  • Netcom, Telecom
  • Server
  • Handheld power tools
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTMFS5C404NLT1G Active
Pb-free
Halide free
NTMFS5C404NL DFN5 5x6, 1.27P (SO−8FL) 506EZ 1 260 Tape and Reel 1500 $1.5998
NTMFS5C404NLT3G Active
Pb-free
Halide free
NTMFS5C404NL DFN5 5x6, 1.27P (SO−8FL) 506EZ 1 260 Tape and Reel 5000 $1.6666
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02) : 13,500
Market Leadtime (weeks) : 17 to 20

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTMFS5C404NLT1G  
 $1.5998 
Pb
H
 Active   
N-Channel
Single
40
±20
2
352
167
-
1
0.67
-
181
12168
DFN5 5x6, 1.27P (SO−8FL)
NTMFS5C404NLT3G  
 $1.6666 
Pb
H
 Active   
N-Channel
Single
40
±20
2
352
167
-
1
0.67
-
181
12168
DFN5 5x6, 1.27P (SO−8FL)
Case Outlines
506EZ   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.