feedback
Rate this webpage
Need
Support?

NTMFS4943N: Power MOSFET 30V 41A 7.2 mOhm Single N-Channel SO-8FL

Datasheet: 30 V, 41 A, Single N−Channel, SO−8 FL
Rev. 3 (113.0kB)
Product Overview
»View Material Composition
» Product Change Notification
This is a 30 V N-Channel Power MOSFET.
Features   Benefits
     
  • Low RDS(on) to Minimize Conduction Losses
 
  • Improve System Efficiency
  • Low Capacitance to Minimize Driver Losses
 
  • Impove Switching Performance
  • Optimized Gate Charge to Minimize Switching Losses
 
  • Impove Switching Performance
  • These are PbFree Devices
 
  • RoHS Compliance
Applications   End Products
  • CPU Power Delivery
  • DCDC Converters
 
  • Notebook PC, Desktop PC, Server, Game Consoles, Others
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ONS321A5VGEVB Active
Pb-free
5 Vgs MOSFET Evaluation Board
ONS321B12VGEVB Active
Pb-free
12 Vgs MOSFET Evaluation Board
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTMFS4943NT1G Obsolete
Pb-free
Halide free
NTMFS4943N SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500  
NTMFS4943NT3G Obsolete 
Pb-free
Halide free
NTMFS4943N SO-8FL / DFN-5 488AA 1 260 Tape and Reel 5000  
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Case Outlines
488AA   
Packages
NTMFS4943N: Power MOSFET 30V 41A 7.2 mOhm Single N-Channel SO-8FL
Previously Viewed Products
Clear List

Featured Video
5 Vgs MOSFET Evaluation Board - ONS321A5VGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.