feedback
Rate this webpage
Need
Support?

NTMFS4936N: Single N-Channel Power MOSFET 30V, 79A, 3.8mΩ

Datasheet: MOSFET — Power, Single, N-Channel, SO-8 FL 30 V, 79 A
Rev. 9 (131kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
This is a 30 V N-Channel Power MOSFET.
Features   Benefits
     
  • Low RDS(on), Low Capacitance and Optimized Gate Charge
 
  • Minimize Conduction, Driver and Switching Losses
  • Next Generation Enhanced Body Diode, Engineered for Soft Recovery
 
  • Provides Schottky−Like Performance
  • RoHS Compliant
   
Applications   End Products
  • CPU Power Delivery
  • DC-DC Converters
 
  • Notebook, Desktop, Server, Game Consoles, Point of Load, other Computing Products
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ONS321A5VGEVB Active
Pb-free
5 Vgs MOSFET Evaluation Board
ONS321B12VGEVB Active
Pb-free
12 Vgs MOSFET Evaluation Board
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTMFS4936NT1G Active
Pb-free
Halide free
NTMFS4936N SO-8FL / DFN-5 488AA 1 260 Tape and Reel 1500 $0.288
NTMFS4936NT3G Active
Pb-free
Halide free
NTMFS4936N SO-8FL / DFN-5 488AA 1 260 Tape and Reel 5000 $0.288
Market Leadtime (weeks) : 4 to 8
PandS   (2020-09-14 00:00) : <100
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 10,000

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTMFS4936NT1G  
 $0.288 
Pb
H
 Active   
N-Channel
Single
30
20
2.2
79
43
-
4.8
3.8
12.8
19
3044
SO-8FL / DFN-5
NTMFS4936NT3G  
 $0.288 
Pb
H
 Active   
N-Channel
Single
30
20
2.2
79
43
-
4.8
3.8
12.8
19
3044
SO-8FL / DFN-5
Case Outlines
488AA   
Packages
NTMFS4936N: Single N-Channel Power MOSFET 30V, 79A, 3.8mΩ
Previously Viewed Products
Clear List

Featured Video
5 Vgs MOSFET Evaluation Board - ONS321A5VGEVB
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.