NTMFS4926N: Single N-Channel Power MOSFET 30V, 44A, 7mΩ
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
Power MOSFET, 30 V, 44 A, Single N Channel, SO8FL
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Design & Development Tools (2) | Package Drawings (1) |
Application Notes (3) | Videos (1) |
Simulation Models (4) | Evaluation Board Documents (9) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
ONS321A5VGEVB | Active |
|
5 Vgs MOSFET Evaluation Board | ||
ONS321B12VGEVB | Active |
|
12 Vgs MOSFET Evaluation Board |
Availability & Samples
|
Specifications
|
Case Outlines
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NTMFS4926NT1G | Active |
|
NTMFS4926N | SO-8FL / DFN-5 | 488AA | 1 | 260 | Tape and Reel | 1500 | $0.2133 | ||||||||
NTMFS4926NT3G | Obsolete |
|
NTMFS4926N | SO-8FL / DFN-5 | 488AA | 1 | 260 | Tape and Reel | 5000 |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTMFS4926NT1G
$0.2133
Pb
A
H
P
Active
N-Channel
Single
30
20
2.2
44
25.5
-
11.2
7
62.1
17.3
1004
SO-8FL / DFN-5
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.