NTMFS4925NE: Power MOSFET 30V 48A 6.0 mOhm Single N-Channel Thermally Enhanced SO-8FL
|
|
»View Material Composition
» Product Change Notification |
NTMFS4925NE
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|||||
|
|||||
|
|||||
|
Applications |
---|
|
Technical Documentation & Design Resources
Application Notes (4) | Package Drawings (1) |
Simulation Models (4) | Videos (1) |
Data Sheets (1) | Evaluation Board Documents (9) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
ONS321A5VGEVB | Active |
|
5 Vgs MOSFET Evaluation Board | ||
ONS321B12VGEVB | Active |
|
12 Vgs MOSFET Evaluation Board |
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NTMFS4925NET1G | Obsolete |
|
NTMFS4925NE | SO-8FL / DFN-5 | 488AA | 3 | 260 | Tape and Reel | 1500 | |||||||||
NTMFS4925NET3G | Consult Sales Office |
|
NTMFS4925NE | SO-8FL / DFN-5 | 488AA | 3 | 260 | Tape and Reel | 5000 |
|
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Case Outlines
488AA
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.