feedback
Rate this webpage
Need
Support?

NTLUS020N03C: MOSFET, N-Channel, 30V, 15mΩ, UDFN

Datasheet: MOSFET — Power, Single, N-Channel, μCool, UDFN6, 1.6x1.6x0.55 mm 30 V, 13 m, 8.2 A
Rev. 2 (133kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
MOSFET, N-Channel, 30V, 15mΩ, UDFN
Features   Benefits
     
  • Low profile and ultra small UDFN package
 
  • Ideal for space constraint designs
  • Advanced package with exposed drain pads
 
  • Excellent thermal conduction
  • Ultra low RDS(on)
 
  • Improve system efficiency
  • Pb Free, Halogen/BFR free
 
  • RoHS compliant
Applications   End Products
  • Power Load Switch
  • Portable Wireless Charging
  • Battery Management
  • DC-DC Converter
  • Motor Drive
 
  • Smart Phones, Tablets, Notebooks, Wireless Chargers, Drones, Other wireless/Consumer/Computing End Products
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTLUS020N03CTAG Active
Pb-free
Halide free
NTLUS020N03C UDFN-6 517AU 1 260 Tape and Reel 3000 $0.1833
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 30,000

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTLUS020N03CTAG  
 $0.1833 
Pb
H
 Active   
N-Channel
Single
30
±20
2.2
8.2
1.52
22
15
4.2
600
UDFN-6
Case Outlines
517AU   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.