NTLJF3117P: Single P-Channel µCool™ Power MOSFET with Schottky Diode -20V -4.1A 100mΩ
Power MOSFET and Schottky Diode
-20 V, -4.1 A, P-Channel, with 2.0 A Schottky Barrier Diode, 2x2 mm,
µCool™ Package
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Application Notes (3) | Data Sheets (1) |
Simulation Models (4) | Package Drawings (1) |
Availability & Samples
|
Specifications
|
Case Outlines
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NTLJF3117PT1G | Active |
|
NTLJF3117P | WDFN-6 | 506AN | 1 | 260 | Tape and Reel | 3000 | $0.1201 | ||||||||
NTLJF3117PTAG |
Obsolete ![]() |
|
NTLJF3117P | WDFN-6 | 506AN | 1 | 260 | Tape and Reel | 3000 |
Market Leadtime (weeks) | : | 17 to 20 |
PandS (2020-09-14 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTLJF3117PT1G
$0.1201
Pb
A
H
P
Active
P-Channel
with Schottky Diode
-20
8
1
3.3
1.5
135
100
-
12.8
5.5
531
WDFN-6
Support |