feedback
Rate this webpage
Need
Support?

NTJD4152P: Dual P-Channel Small Signal MOSFET with ESD Protection -20V -0.88A 260mΩ

Datasheet: MOSFET — Dual, P-Channel, Trench Small Signal, ESD Protected, SC-88 20 V, 0.88 A
Rev. 6 (126kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Small Signal MOSFET -20V -0.88A 260 mOhm Dual P-Channel SC88 with ESD Protection
Features
 
  • Leading Trench Technology for Low RDS(on) Performance
  • Small Footprint Package (SC70-6 Equivalent)
  • ESD Protected Gate
Applications
  • Load/Power Management
  • Charging Circuits
  • Load Switching
  • Cell Phones, Computing, Digital Cameras, MP3s, and PDAs
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTJD4152PT1G Active
Pb-free
Halide free
NTJD4152P SC-88-6 / SC-70-6 / SOT-363-6 419B-02 1 260 Tape and Reel 3000 $0.0829
Market Leadtime (weeks) : 4 to 8
PandS   (2020-09-14 00:00) : <1K
FutureElectronics   (2020-08-19 00:00) : >10K

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTJD4152PT1G  
 $0.0829 
Pb
H
 Active   
P-Channel
Dual
-20
12
-
0.88
0.272
Q1=Q2=345
Q1=Q2=215
-
1.3
2.2
155
SC-88-6 / SC-70-6 / SOT-363-6
Case Outlines
419B-02   
Packages
NTJD4152P: Dual P-Channel Small Signal MOSFET with ESD Protection -20V -0.88A 260mΩ
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.