feedback
Rate this webpage
Need
Support?

NTHS5441T1: Power MOSFET -20V -5.3A 60 mOhm Single P-Channel ChipFET

Datasheet: MOSFET — Power, P-Channel, ChipFET -20 V, -5.3 A
Rev. 13 (117kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Power MOSFET -20 V, -5.3 A, Single P-Channel ChipFET™
Features
 
  • Low RDS(on)
  • Higher Efficiency Extending Battery Life
  • Logic Level Gate Drive
  • Miniature ChipFET Surface Mount Package
Applications
  • Power Management in Portable and Battery-Powered Products; i.e., Cellular and Cordless Telephones and PCMCIA Cards
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTHS5441T1G Active
Pb-free
Halide free
NTHS5441T1 ChipFET-8 1206A-03 1 260 Tape and Reel 3000 $0.1991
NTHS5441T1 Obsolete 
NTHS5441T1 ChipFET-8 1206A-03 1 235 Tape and Reel 3000  
Market Leadtime (weeks) : 4 to 8
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTHS5441T1G  
 $0.1991 
Pb
H
 Active   
P-Channel
Single
-20
12
-1.2
-5.3
1.3
83
65
46
-
9.7
710
ChipFET-8
Case Outlines
1206A-03   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.