feedback
Rate this webpage
Need
Support?

NTGS3443: Single P-Channel Power MOSFET -20V, -4.4A, 65mΩ

Datasheet: Power MOSFET 4.4 Amps, 20 Volts
Rev. 5 (106.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Power MOSFET -20V -4.4A 65 mOhm Single P-Channel TSOP-6
Features
 
  • Ultra Low RDS(on)
  • Higher Efficiency Extending Battery Life
  • Miniature TSOP6 Surface Mount Package
  • RoHS Compliant
Applications   End Products
  • Power Management in Portable and Battery-Powered Products
 
  • Cellular and Cordless Telephones
  • PCMCIA Cards
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NTGS3443T1G Active
Pb-free
Halide free
NTGS3443 TSOP-6 318G-02 1 260 Tape and Reel 3000 $0.1316
NTGS3443T2G Obsolete 
Pb-free
Halide free
NTGS3443 TSOP-6 318G-02 1 260 Tape and Reel 3000  
Market Leadtime (weeks) : 4 to 8
FutureElectronics   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTGS3443T1G  
 $0.1316 
Pb
H
 Active   
P-Channel
Single
-20
12
1.5
4.4
1
100
65
-
-
7.5
565
TSOP-6
Case Outlines
318G-02   
Packages
NTGS3443: Single P-Channel Power MOSFET -20V, -4.4A, 65mΩ
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.