NTF3055-100: Single N-Channel Power MOSFET 60V, 3A, 100mΩ
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
Designed for low voltage, high speed switching applications in power supplies, converters and power motor controls and bridge circuits.
Features | |
---|---|
|
Applications |
---|
|
Technical Documentation & Design Resources
Simulation Models (4) | Package Drawings (1) |
Data Sheets (1) |
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NTF3055-100T1G | Active |
|
NTF3055-100 | SOT-223-4 / TO-261-4D | 0.0318 | 1 | 260 | Tape and Reel | 1000 | $0.2839 | ||||||||
NTF3055-100T3G | Obsolete |
|
NTF3055-100 | SOT-223-4 / TO-261-4D | 0.0318 | 1 | 260 | Tape and Reel | 4000 |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Support |