NTD5867NL: Single N-Channel Logic Level Power MOSFET 60V, 19A, 39mΩ
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
POWER MOSFET 60V 19A 39mOhm Single N-Channel DPAK Logic Level
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Simulation Models (4) | Package Drawings (2) |
Data Sheets (1) |
Availability & Samples
|
Specifications
|
Case Outlines
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NTD5867NL-1G | Obsolete |
|
NTD5867NL | DPAK INSERTION MOUNT | 369 | NA | Tube | 75 | ||||||||||
NTD5867NLT4G | Active |
|
NTD5867NL | DPAK-3 | 369AA | 1 | 260 | Tape and Reel | 2500 | $0.2293 |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | <100 |
Market Leadtime (weeks) | : | 17 to 20 |
PandS (2020-09-14 00:00) | : | >1K |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NTD5867NLT4G
$0.2293
Pb
A
H
P
Active
N-Channel
Single
60
20
2.5
20
36
-
50
39
20
15
675
DPAK-3
Support |