NTD4809NH: Power MOSFET 30V 58A 9 mOhm Single N-Channel DPAK
|
|
»View Material Composition
» Product Change Notification |
Power MOSFET 30 V, 58 A, Single N-Channel, DPAK/IPAK
Features | |
---|---|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Design & Development Tools (1) | Data Sheets (1) |
Application Notes (1) | Package Drawings (3) |
Simulation Models (4) |
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NTD4809NH-1G |
Obsolete ![]() |
|
NTD4809NH | DPAK INSERTION MOUNT | 369 | 1 | 260 | Tube | 75 | |||||||||
NTD4809NH-35G |
Obsolete ![]() |
|
NTD4809NH | IPAK-3 | 369AD | 1 | 260 | Tube | 75 | |||||||||
NTD4809NHT4G | Obsolete |
|
NTD4809NH | DPAK-3 | 369AA | 1 | 260 | Tape and Reel | 2500 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | <100 |
Market Leadtime (weeks) | : | Contact Factory |
Support |