feedback
Rate this webpage
Need
Support?

NDUL03N150C: N-Channel Power MOSFET, 1500V, 2.5A, 10.5Ω

Datasheet: N-Channel Power MOSFET, 1500V, 2.5A, 10.5 Ohm, TO-3PF-3L
Rev. 0 (255.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
NDUL03N150C is a Power MOSFET, 1500V, 2.5A, 10.5Ω, N-Channel Single.
Features
 
  • ON-Resistance
    RDS(on) = 8Ω (Typ.)
  • Input Capacitance
    Ciss = 650pF (Typ.)
  • 10V Drive
Applications   End Products
  • SMPS of AC Drive of AC380V to 480V
    *SMPS: Switching Mode Power Supply
  • Smart Meter
 
  • Elevator
  • Industrial instrument
  • Auxiliary Power Supply for Industrial instrument
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (1)
Data Sheets (1)  
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NDUL03N150CG Active
Pb-free
NDUL03N150C TO-3PF-3L 340AH NA Tube 30 $1.5733
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : <1K

Product
Description
Pricing ($/Unit)
Compliance
Status
Channel Polarity
Configuration
V(BR)DSS Min (V)
VGS Max (V)
VGS(th) Max (V)
ID Max (A)
PD Max (W)
RDS(on) Max @ VGS = 2.5 V (mΩ)
RDS(on) Max @ VGS = 4.5 V (mΩ)
RDS(on) Max @ VGS = 10 V (mΩ)
Qg Typ @ VGS = 4.5 V (nC)
Qg Typ @ VGS = 10 V (nC)
Ciss Typ (pF)
Package Type
NDUL03N150CG  
 $1.5733 
Pb
 Active   
N-Channel
Single
1500
30
4
2.5
50
-
-
10500
-
34
650
TO-3PF-3L
Case Outlines
340AH   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.