feedback
Rate this webpage
Need
Support?

NDF04N60Z: Power MOSFET 600V 4.8A 2.0 Ohm Single N-Channel TO-220FP

Datasheet: Power MOSFET, N-Channel, 600 V, 2.0 Ω
Rev. 10 (136kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Power MOSFET 600V 2 Ohm Single N-Channel
Features   Benefits
     
  • Low ON Resistance
 
  • Improves efficiency
  • Low Gate Charge
 
  • Faster turn-on
  • ESD diode-protected gate
 
  • ESD resistance
  • 100% Avalanche Tested
   
  • This Device is Pb-Free, Halogen Free/BFR Free and RoHS Compliant
   
Applications   End Products
  • Adapter (Notebook, Printer, Gaming)
  • LCD Panel Power
  • Lighting Ballasts
 
  • SMPS
  • Lighting Ballast
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (1)
Data Sheets (1)  
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NDF04N60ZG Obsolete
Pb-free
Halide free
NDF04N60Z TO-220-3 FullPak 221AH NA Tube 50  
NDF04N60ZH Obsolete
Pb-free
Halide free
NDF04N60Z, Optimized TO-220-3 FullPak 221AH NA Tube 50  
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <100
Market Leadtime (weeks) : Contact Factory
Case Outlines
221AH   
Packages
NDF04N60Z: Power MOSFET 600V 4.8A 2.0 Ohm Single N-Channel TO-220FP
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.