feedback
Rate this webpage
Need
Support?

NDF03N60Z: Power MOSFET 600V 3A 3.6 Ohm Single N-Channel TO-220FP

Datasheet: Power MOSFET 600V 3.6 Ohm Single N-Channel
Rev. 8 (142kB)
Product Overview
»View Material Composition
» Product Change Notification
Power MOSFET 600V 3.6 Ohm Single N-Channel
Features
 
  • Low ON Resistance
  • Low Gate Charge
  • 100% Avalanche Tested
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant
  • ESD Diode-Protected Gate
Applications   End Products
  • Adapter (Notebook, Printer, Gaming)
  • LCD Panel Power
  • Lighting Ballasts
 
  • SMPS
  • Lighting Ballast
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NDF03N60ZG Obsolete
Pb-free
Halide free
NDF03N60Z TO-220-3 FullPak 221AH NA Tube 50  
NDF03N60ZH Obsolete
Pb-free
Halide free
NDF03N60Z, Optimized TO-220-3 FullPak 221AH NA Tube 50  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Case Outlines
221AH   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.